PVI5080N
Overview
1 Form A Photovoltaic Isolator in a mod. 8-pin DIP Package
5 V,8 µA single channel Photovoltaic MOSFET driver with integrated fast turn-off in a 8-pin DIP package.
Summary of Features
- Isolated voltage source
- 4.000 V(rms) I/O isolation
- Monolithic construction
- 1.200 V(DC) output-to-output isolation
- Solid state reliability
- Integrated fast turn-off circuitry
Potential Applications
- Telecommunications
- Load distribution
- Industrial controls
- Instrumentation and measurement
- Electronic ballast
- Custom solid state relay
- Floating power supply
- Electro-mechanical relay replacement
Support